IESNA:LM-63-2002
[TEST]P1388750
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-727-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10541.5
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
72.4 86.3 119.8 228.4 612.7 1041.6 1437.1 1693.3 1946.8 2272.6 2687.6 3116.5 3712.5 4275.1 4748.6 5146.8 5514.5 5873.7 
6255.3 6759.4 7341.5 7890.1 8032.2 7795.4 7400.0 6948.8 6603.4 6313.8 5216.5 3403.4 1629.3 788.2 417.8 169.9 97.5 
52.9 30.6 0.0 
72.4 89.1 119.8 222.8 568.2 1024.9 1395.3 1673.8 1946.8 2269.8 2645.8 3127.6 3693.0 4202.7 4684.5 5080.0 5444.8 5787.4 
6177.3 6664.7 7269.1 7831.7 8026.6 7789.9 7369.3 6934.9 6572.8 6269.2 5224.8 3411.7 1662.7 788.2 420.5 164.3 94.7 
50.1 30.6 0.0 
72.4 86.3 114.2 217.2 520.8 944.1 1367.5 1651.6 1924.5 2236.4 2609.6 3083.1 3573.3 4082.9 4503.5 4801.5 5102.3 5469.9 
5890.5 6386.2 7071.3 7859.5 8235.5 8082.3 7583.8 7088.0 6751.0 6475.3 5531.2 3757.1 1930.1 891.2 423.3 158.7 100.3 
55.7 33.4 0.0 
72.4 86.3 108.6 186.6 448.4 855.0 1236.6 1570.8 1857.7 2164.0 2523.3 2957.8 3411.7 3862.9 4244.5 4562.0 4776.4 5099.5 
5547.9 6110.5 6895.9 7714.7 8360.8 8394.2 7962.6 7383.3 7001.7 6748.3 5923.9 4436.6 2487.1 1130.7 498.5 181.0 100.3 
64.1 41.8 0.0 
72.4 86.3 105.8 158.7 325.9 662.8 1047.2 1431.5 1743.5 2038.7 2370.1 2782.3 3216.8 3681.9 4074.6 4414.4 4651.1 4840.5 5121.8 
5584.1 6311.0 7327.6 8288.4 8639.3 8313.5 7725.8 7358.2 7104.7 6313.8 5197.0 3347.7 1523.4 682.3 253.4 114.2 78.0 
55.7 0.0 
72.4 83.6 100.3 130.9 222.8 431.7 782.6 1128.0 1512.3 1832.6 2136.2 2481.5 2874.2 3261.3 3709.7 4069.0 4355.9 4567.5 4723.5 
4996.4 5425.3 6199.6 7408.3 8374.7 8625.4 8046.1 7633.9 7324.8 6620.1 5631.4 4255.6 2514.9 1264.4 495.7 175.5 103.0 
75.2 0.0 
72.4 83.6 91.9 111.4 150.4 242.3 420.5 710.2 1027.7 1378.6 1718.4 2086.0 2403.5 2748.9 3124.9 3509.2 3837.8 4138.6 4364.2 
4595.4 4885.0 5341.8 6071.5 7191.1 8310.7 8700.6 8463.9 8157.5 7068.5 5868.2 4687.3 3751.5 2381.2 1125.2 456.8 
147.6 100.3 0.0 
72.4 80.8 89.1 103.0 128.1 172.7 286.9 473.5 754.8 1050.0 1381.4 1726.8 2063.7 2403.5 2737.7 3116.5 3445.1 3782.1 4063.4 4347.5 
4639.9 5024.3 5611.9 6480.9 7689.6 8586.4 8761.9 8664.4 7720.3 6372.3 5054.9 4035.6 2907.6 1634.8 685.1 192.2 
114.2 0.0 
72.4 78.0 86.3 97.5 111.4 136.5 192.2 281.3 454.0 690.7 972.0 1270.0 1598.6 1930.1 2278.2 2629.1 2966.1 3314.2 3645.7 3966.0 
4303.0 4701.2 5227.6 5915.5 6804.0 7909.6 8416.5 8572.5 8355.2 7344.3 5954.5 4584.2 3255.8 2122.2 941.4 311.9 
130.9 0.0 
72.4 78.0 80.8 86.3 89.1 97.5 105.8 122.5 144.8 183.8 247.9 342.6 473.5 660.1 877.3 1119.6 1381.4 1690.5 2022.0 2395.2 2799.0 3272.5 
3835.1 4509.0 5286.1 6116.0 6620.1 6943.2 7458.5 7185.5 5954.5 4127.5 2487.1 1306.2 548.7 161.5 105.8 0.0 
72.4 75.2 75.2 75.2 78.0 78.0 78.0 80.8 78.0 80.8 80.8 83.6 89.1 94.7 111.4 128.1 153.2 186.6 231.2 295.2 376.0 498.5 662.8 924.6 
1353.6 2111.1 2757.2 3161.1 3732.0 3191.7 2331.1 1637.6 1077.8 557.0 161.5 39.0 11.1 0.0 
72.4 72.4 72.4 69.6 69.6 69.6 69.6 66.8 64.1 64.1 64.1 64.1 61.3 58.5 58.5 58.5 61.3 66.8 72.4 80.8 91.9 100.3 114.2 133.7 175.5 298.0 
445.6 587.7 958.1 1016.6 718.6 437.3 253.4 117.0 47.3 19.5 8.4 0.0 
72.4 69.6 69.6 66.8 64.1 64.1 61.3 58.5 55.7 55.7 52.9 50.1 47.3 44.6 39.0 36.2 33.4 33.4 33.4 33.4 33.4 33.4 30.6 30.6 25.1 22.3 22.3 
22.3 27.9 33.4 25.1 22.3 22.3 16.7 11.1 8.4 8.4 0.0 
72.4 66.8 64.1 58.5 55.7 52.9 50.1 44.6 41.8 36.2 30.6 27.9 22.3 19.5 16.7 13.9 11.1 11.1 8.4 5.6 5.6 5.6 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 2.8 
2.8 5.6 5.6 5.6 0.0 
72.4 64.1 58.5 52.9 47.3 44.6 39.0 33.4 27.9 22.3 19.5 13.9 11.1 8.4 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
5.6 5.6 0.0 
72.4 61.3 52.9 47.3 41.8 33.4 30.6 25.1 19.5 13.9 11.1 5.6 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
5.6 0.0 
72.4 58.5 50.1 41.8 36.2 30.6 22.3 16.7 13.9 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 
2.8 0.0 
72.4 58.5 47.3 39.0 30.6 25.1 19.5 13.9 11.1 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 
0.0 
72.4 55.7 47.3 36.2 30.6 25.1 16.7 11.1 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
72.4 58.5 47.3 36.2 30.6 22.3 16.7 13.9 8.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
72.4 58.5 47.3 39.0 30.6 22.3 19.5 13.9 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
72.4 58.5 47.3 39.0 30.6 22.3 19.5 13.9 11.1 8.4 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
